CAD model selection
HPC - GGB40-M8
Company
HPC
Description
GGB / GGP - Female wing knob - Technopolymer with brass insert / Male wing knob - Technopolymer with brass insert. Simplified drawing
Bill of material
HPC - GGB40-M8
REF
Part number
GGB40-M8
TYPE
Type
Female
Male
ECROU
Nut type
Knob with blind thread
Knob, fully threaded
A
40
mm
B
15
mm
C
19
mm
D
ØD
M8
mm
D1
Ød
- mm
H
9
mm
L
-
mm
F
4 mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions