CAD model selection
HPC - LPCM12-25-78
Company
HPC
Description
LPCM - Lever with cylindrical handle - Black Duroplast, steel lever. Simplified view
Bill of material
HPC - LPCM12-25-78
REF
Part number
LPCM12-25-78
M
ØM
M12
D
ØD
25
mm
L
78
mm
P
65
mm
B
13
mm
C
15
mm
E
ØE
15
MAS
Weight
72
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions