CAD model selection
HPC - PGNT60-M6
Company
HPC
Description
PGNT - Thermoplastic T handle - Push-Pull function
Bill of material
HPC - PGNT60-M6
REF
Part number
PGNT60-M6
TYPE
With threaded insert
With threaded stem
A
60
mm
B
17.0
mm
D1
øD1
M6
D3
øD3
16
mm
H
31.5
mm
H1
23
mm
T1
12
mm
L
- mm
MAS
Weight
0.017
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions