CAD model selection
HPC- CLA02M8/SS
Company
HPC
Description
CLASS - Indexing handle - Full stainless steel - With threaded insert or threaded shaft. simplified view
Bill of material
HPC- CLA02M8/SS
REF
Part number
CLA02M8/SS
F
Handle lock
Handle released
TYPE
Type
Female
Male
X
M8
mm
T
12
D
13.5
mm
D1
18.5
mm
D2
19.0
mm
H
28.5
mm
H1
6.5
mm
H2
17.5
mm
H3
42.5
mm
H4
45.5
mm
A
65
mm
A1
74.5
mm
B
10
mm
ND
N° of teeth
20
L
Thread length
-
REP
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions