CAD model selection
HPC - PCLA05M12
Company
HPC
Description
PCLA - Manette indexable - Technopolymère. Représentation simplifiée
Bill of material
HPC - PCLA05M12
REF
Part number
PCLA05M12
FRM
Type
With threaded insert
MAT
Material
Steel
Stainless steel
X
Taraudage / Tige filetée
M12
T
23
mm
D
23.0
mm
D1
30.0
mm
H
49.0
mm
H1
12.0
mm
L
-
mm
H2
33.0
mm
H3
72.0
mm
H4
77.0
mm
A
110
mm
A1
126.0
mm
B
15.5
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions