CAD model selection
HPC - EMR-6
Company
HPC
Description
EMR - Fast-locking knurled nut - Threads from M5 to M12
Bill of material
HPC - EMR-6
REF
Part number
EMR-6
D1
M6
mm
D2
24
mm
D3
16
mm
D4
6.2
mm
H
14
mm
K
10
mm
MAS
Weight
38
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions