??
CAD model selection
HPC - PITA19-20/G/SS
HELP_VARIABLE
Company
HPC
Description
PITAss / PITBss - INDEX bolt with T handle - Stainless steel - thermoplastic
Bill of material
HPC - PITA19-20/G/SS
REF
Part number
PITA19-20/G/SS
POS
Index bolt
SHAPE
Shape
COL
Colour
Grey
A
72
mm
B
19.0
mm
D
ØD
10
mm
D1
ØD1
M20X1,5
L
84
mm
L1
28
mm
L2
12
mm
L3
25
mm
H
10
mm
SW1
22
mm
F1
Initial spring force
15
N
F2
Final spring force
34
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions