CAD model selection
HPC - PPD6-10
Company
HPC
Description
PPD - Clamping pin for sheets - With or without locking. Simplified view
Bill of material
HPC - PPD6-10
REF
Part number
PPD6-10
TYPE
Without locking
With locking
POS
Clamping pin
Position at rest
Position retracted
P
Nut position
mm
D1
Ød1
26
mm
D2
Ød2
6
mm
L
9
mm
H
23
mm
L1
10.5
L2
6.0
mm
D
ØD
10x1
mm
Y
14
mm
Y1
16
mm
MAS
Weight
40
g
INFO
Informations
INFO
Preview - Generation

Embedded user actions