CAD model selection
HPC - PPG5-22-28
Company
HPC
Description
PPG/PPH - Index plunger - With horizontal flange
Bill of material
HPC - PPG5-22-28
REF
Part number
PPG5-22-28
POS
Position
Drawn
Rest
BCG
Locking
Without
With
D1
h9
5
mm
D2
16
mm
B1
22.0
mm
B2
28
mm
B3
8
mm
B4
-0.2
4.3
mm
H1
4.5
mm
H2
9.5
mm
K1
±0.05
18
mm
K2
5.0
mm
K3
10
mm
K4
7.0
mm
L1
40.0
mm
L2
min.
5
mm
F1
Pressure
5
N
F2
Pressure
24
N
MAS
Weight
20
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions