??
CAD model selection
HPC - SLBW12-L/SS
HELP_VARIABLE
Company
HPC
Description
SLBWss - Index bolt weldable - Stainless steel - Pull to realease
Bill of material
HPC - SLBW12-L/SS
REF
Part number
SLBW12-L/SS
FORME
Form
POS
Index bolt
D
ØD
5
mm
D1
ØD1
12
mm
D2
ØD2
21
mm
L
43.5
mm
L1
24
mm
H
5
mm
F
Fx30°
1.3
mm
CHRI
Spring force initial pressure
5
N
CHRF
Spring force final pressure
12
N
REP
View
Simplified view
INFO
Information
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions