CAD model selection
HPC - LAC-M5/SS
Company
HPC
Description
LACMss - Stainless steel cam lever with threaded hole - Simplified drawing
Bill of material
HPC - LAC-M5/SS
REF
Part number
LAC-M5/SS
D
Thread ØD
M5
mm
ROT
Rotation
°
D1
ØD1
18
mm
D2
ØD2
9
mm
B
21.5
mm
B1
15
mm
H
14.5
mm
H1
22.0
mm
A
70.4
mm
A1
79.2
mm
F
Clamping force
4
kN
FM
Manual force
120
N
S
Stroke
1.2
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions