CAD model selection
HPC - AFSE6-50
Company
HPC
Description
AFSE - Locking pin with interlocking safety latch - Steel
Bill of material
HPC - AFSE6-50
REF
Part number
AFSE6-50
POS
Position folding latch
Open
Closed
D
ØD
12
mm
D1
ØD1
6
mm
L
50
mm
L1
56
mm
L2
70
mm
H
3
mm
B
16.9 mm
B1
2 mm
H11
Mounting hole
6
mm
RDC
Double shear strength
12
kN
RD
Extraction force
190
N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions