CAD model selection
HPC - BAB8-M16
Company
HPC
Description
BAB (Douille) - Socket for ball pin. Simplified view
Bill of material
HPC - BAB8-M16
REF
Part number
BAB8-M16
D1
ØD1 (H11)
8
mm
D2
ØD2
M16
mm
D3
ØD3
22
mm
D4
ØD4
10.0
mm
L1
25
mm
L2
20
mm
L3
12.0
mm
L4
17.0
mm
L5
7.3
mm
L6
11.7
mm
SW
8
mm
MAS
Weight
29
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions