CAD model selection
HPC - BAB12-15/A
Company
HPC
Description
BABa - Lifting pin - Simplified view
Bill of material
HPC - BAB12-15/A
REF
Part number
BAB12-15/A
POS
Position
°
D1
ØD1
12
mm
L1
15
mm
D2
ØD2
14.2
mm
D3
ØD3
21.5
mm
D4
ØD4 min.
14.7
mm
L2
11.0
mm
L3
25.7
mm
L4
36.0
mm
L5
27 mm
L6
30 mm
L7
49 mm
L8
87.5
mm
XMIN
X min.
1.5 mm
XMAX
X max.
10
mm
F1
3.5
kN
F2
3.2
kN
F3
2.8
kN
MAS
Weight
231
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions