CAD model selection
HPC - BAB8-10/FO/SS
Company
HPC
Description
BABfo - Mounting collar for ball pin with oval flange
Bill of material
HPC - BAB8-10/FO/SS
REF
Part number
BAB8-10/FO/SS
D1
Ød1
8
mm
D2
Ød2
10
mm
D3
Ød3 -0.05
12
mm
D4
Ød4 -0.1
11.9
mm
D5
Ød5
4.5
mm
L1
19
mm
L2
10.3
mm
L3
16.5
mm
L4
30
mm
L5
18
mm
L6
22
mm
MAS
Weight
10
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions