CAD model selection
HPC - BAB10-35/S
Company
HPC
Description
BABs - Clamping pin - Stainless steel - Simple operation - Simplified view
Bill of material
HPC - BAB10-35/S
REF
Part number
BAB10-35/S
D1
Ød1
10
mm
L1
35
mm
D2
Ød2
12.0
mm
D3
Ød3
14
mm
L2
9.6
mm
L3
33.1
mm
H11
For bore
10
RDC
Double shear strength
100
MAS
Weight
43
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions