CAD model selection
HPC - BAB10-35/S303
Company
HPC
Description
BABS303 - Clamping pin, 303 Stainless steel - simple operation
Bill of material
HPC - BAB10-35/S303
REF
Part number
BAB10-35/S303
D1
Ød1
10
mm
L1
35
mm
D2
Ød2
12.0
mm
D3
Ød3
14
mm
L2
9.6
mm
L3
33.1
mm
H11
For bore
10
RDC
Double Strength
60
MAS
Weight
48
g
INFO
Informations
INFO
Preview - Generation

Embedded user actions