CAD model selection
HPC - BAB8-40/T/SS
Company
HPC
Description
BABTSS - Ball pin, 303 stainless steel - with T handle
Bill of material
HPC - BAB8-40/T/SS
REF
Part number
BAB8-40/T/SS
D1
Ød1
8
mm
L1
40
mm
D2
Ød2
9.5
mm
D3
Ød3
14.7
mm
L2
8.2
mm
L3
35.8
mm
L4
26.9
mm
L5
51.5
mm
L6
15.8
mm
AL
Corresponding bore H11
8
mm
RDC
Double shear resistance
38
kN
MAS
Weight
44
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions