CAD model selection
HPC - BLM6SS
Company
HPC
Description
BLM - Spring loaded plunger - Ball end. Simplified view
Bill of material
HPC - BLM6SS
REF
Part number
BLM6SS
B
Balle
Ball stainless steel
Ball delrin
MAT
Material
Stainless steel body
Plastic body
POS
Position de la bille
Sortie
Balle
D
ØD
6
mm
D1
ØD1
5.0
mm
D2
ØD2
6.5
mm
L
7.0
mm
L1
1.0
mm
H
1.500
mm
F1
Contact Pressure Initial F1
6
N
F2
Contact Pressure Final F2
12
N
MAS
Weight
1.00
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions