??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - BSM8
HELP_VARIABLE
Company
HPC
Description
BSM - Spring plunger with hexagonal socket head - With pressure pin. Simplified drawing
Bill of material
HPC - BSM8
REF
Part number
BSM8
POS
Position
FRM
Type
D
ØD
M8
u
mm
D1
ØD1
3.5
u
mm
L
22
u
mm
H
3.0
u
mm
T
3.0
u
mm
T1
1.4 mm
N
1.2
u
mm
S
2.5
u
mm
F1
Initial pressure F1
9 N
F2
Final pressure F2
35 N
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions