CAD model selection
HPC - SDC16F-12
Company
HPC
Description
SDC - Positioning sleeve for indexing plunger - for Ø4 to Ø12 pin
Bill of material
HPC - SDC16F-12
REF
Part number
SDC16F-12
MAT
Material
Acier
D
ØD
M16X1,5
D3
ØD3 (+0.1)
12.2
mm
D2
ØD2
32
mm
D4
ØD4 (-0.05)
16
mm
L1
12
mm
L2
20
mm
L3
13
mm
L4
7
mm
L5
(+0.5)
1.5 mm
PDD
For pin diameter
12
mm
SW
6
mm
MASSE
33
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions