CAD model selection
HPC - CDC035/SS
Company
HPC
Description
CDC - Compression spring, Type Conical , Material Stainless steel
Bill of material
HPC - CDC035/SS
REF
Part number
CDC035/SS
D
Ø Wire
1.00
mm
NBR
Number of coils
5.00
DI
Max ext øDe
6.00
mm
DE
Min ext øDi
20.00
mm
L0
No load length
20.00
mm
FC
Max Load
37.00
N
LC
Length under load
1.00
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions