??
CAD model selection
HPC - CNG-3.5
HELP_VARIABLE
Company
HPC
Description
CNG - Right angled mounting plate - For ball joint - Steel - Simplified view
Bill of material
HPC - CNG-3.5
REF
Part number
CNG-3.5
MAT
Material
Steel
A
19
mm
B
16
mm
C
3
mm
E
1.5
mm
F
4
mm
G
3.4
mm
H
10
mm
J
5.75
mm
K
4.25
mm
D
8
mm
L
12.5
mm
R
4.5
mm
CRG
Max. load
180
N
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions