??
CAD model selection
HPC - COA-6/SS
HELP_VARIABLE
Company
HPC
Description
COAss - Surface mounting plate - For clevis - Stainless steel - Simplified view
Bill of material
HPC - COA-6/SS
REF
Part number
COA-6/SS
MAT
Material
Stainless steel
A
18
mm
B
13
mm
C
1.5
mm
E
5
mm
F
5
mm
G
4.3
mm
H
15.6
mm
J
1
mm
K
2.5
mm
T
6
mm
N
6.5
mm
P
6.5
mm
CRG
Max. load
180
N
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions