CAD model selection
HPC - COG-5/SS
Company
HPC
Description
COGss - Surface mounting plate - for ball joint - Stainless steel - Simplified view
Bill of material
HPC - COG-5/SS
REF
Part number
COG-5/SS
MAT
Material
Stainless steel
A
18
mm
B
13
mm
C
1.5
mm
E
5
mm
F
5
mm
G
4.3
mm
H
15.6
mm
J
1
mm
D
8
mm
L
13.5
mm
R
5.5
mm
CRG
Max. load
180
N
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions