CAD model selection
HPC - GSI-22-50-80
Company
HPC
Description
GSI - Gas spring - Stainless steel - Fixed force from 50 to 400N. Simplified drawing
Bill of material
HPC - GSI-22-50-80
REF
Part number
GSI-22-50-80
POS
Position
mm
T
Size
Size 10
COU
Stroke
50
mm
L
164
mm
D1
ØD1
22
mm
D2
ØD2
10
mm
N
ØN
8.1
mm
A
14
mm
P
20
mm
E
10
mm
F
Force
80
N
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation

Embedded user actions