CAD model selection
HPC - T39110
Company
HPC
Description
T39 - Extension spring- 1 metre - Steel
Bill of material
HPC - T39110
REF
Part number
T39110
D0
Outside diametre
13.05
mm
D
Ø Wire
1.25
mm
L0
Free length
1000 mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions