CAD model selection
HPC - T0203-601-56R
Company
HPC
Description
TO - Torsion spring - Stainless steel. Simplified drawing
Bill of material
HPC - T0203-601-56R
REF
Part number
T0203-601-56R
D
Ø Wire
0.51
mm
D0
Outside diameter
6.45
mm
SENS
Winding direction
Right hand wound
Left hand wound
T
Torque
21.10
Nmm
R
Loaded position
12.70
mm
MS
M/S Recommended pin diameter
3.96
mm
E
Leg length
25.40
mm
AS
A/S Min. axle length
6.35
mm
ANG
Fleet angle
360
°
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions