CAD model selection
HPC - RMSA-500
Company
HPC
Description
RMSA - Adjustable shock-absorber. Simplified drawing
Bill of material
HPC - RMSA-500
REF
Part number
RMSA-500
POS
Rod position
mm
POS1
Nut position
mm
COU
Course
19.00
mm
A
M20 x 1.5
mm
B
Max.
118
mm
C
13.5
mm
D1
4.8
mm
D2
17.0
mm
D3
17
mm
L1
6
mm
AF
24
mm
AF1
18
mm
W3
Max. capacity per cycle
25
Nm
W4
Max. capacity per hour
45 000
Nm
PEMIN
Effective weight min.
2.30
kgme
PEMAX
Effective weight max.
226
kgme
FRMIN
Return spring force min.
5
N
FRMAX
Return spring force max.
10
N
TR
Rod reset time
0.10
S
MAS
Weight
0.13
kg
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions