CAD model selection
HPC - A-ZY6-25-20/SS
Company
HPC
Description
A-ZYss - Elasto mount - Stainless steel - Male / male mounting - Simplified view
Bill of material
HPC - A-ZY6-25-20/SS
REF
Part number
A-ZY6-25-20/SS
G
ØG
M6
mm
D
ØD
25
mm
H
20
mm
T
18
mm
CR
Compression stiffness
-
N/mm
CCM
Compression max. load
-
N
CTR
Shearing stiffness
-
N/mm
CTC
Shearing max. load
-
N
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation

Embedded user actions