CAD model selection
HPC - D-ZY8-40-20
Company
HPC
Description
D-ZY - cylindrical stop - Male mounting. Simplified view
Bill of material
HPC - D-ZY8-40-20
REF
Reference
D-ZY8-40-20
MAT
Material
Steel
Stainless steel
G
ØG
M8
D
ØD
40
mm
H
20
mm
T
23
mm
CR
Compression stiffness
-
N/mm
CCM
Compression Max load
-
N
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions