CAD model selection
HPC - PMC92-M12
Company
HPC
Description
PMC - Flexible machine mount. Simplified drawing
Bill of material
HPC - PMC92-M12
REF
Part number
PMC92-M12
FRM
Type
Oval base plate
C
ØC
92
mm
H
45.0
mm
A
ØA
73.5
mm
G
M12
mm
S
3.0
mm
L
10.2
mm
B
110
mm
B1
128
mm
CM
Max. load
5800
N
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions