CAD model selection
HPC - ACA6-28-1000
Company
HPC
Description
ACA - Splined shaft - Steel
Bill of material
HPC - ACA6-28-1000
REF
Part number
ACA6-28-1000
NBC
Number of splines
6
D1
23 +0/-0.08
mm
D2
28 -0.07/-0.25
mm
B
6.0 +0/-0.08
mm
L
1000 mm
MAS
Weight
3.964
Kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions