CAD model selection
HPC - ACA6-20-1000/SS
Company
HPC
Description
ACAss - Stainless steel 304 splined shaft. Simplified view
Bill of material
HPC - ACA6-20-1000/SS
REF
Part number
ACA6-20-1000/SS
NS
Number of splines
6
D1
Ød1
16.00
mm
D2
Ød2
20.00
mm
B
4.00
mm
L
Standard length
1000 mm
MAS
Weight
1.911
kg/m
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions