CAD model selection
HPC - E60-X
Company
HPC
Description
E-X / E-DX - Output shaft - For E-type gearboxes - Stainless steel
Bill of material
HPC - E60-X
REF
Part number
E60-X
REDUC
For gearbox
E60
D
25
mm
OL
O/L
182.3
mm
M
106
mm
P
108.6
mm
X
5.00
mm
L
70
mm
K
K8 x 40
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions