CAD model selection
HPC - BLH30-1
Company
HPC
Description
BLH30 / BLHB30 / BLHO30 / BLHI30 - Right angled gearbox - Torque up to 4.4Nm
Bill of material
HPC - BLH30-1
REF
Part number
BLH30-1
RAP
Ratios
1:1
E
Input
Plein
Creux
S
Output
Plein
VME
Max. input speed
4000 t/min
VMS
Max. output speed
4000
t/min
M
Reflected inertia at input
2.19x10-6
kg.m²
REND
Efficiency at 1000 RPM
88% 1000t/min
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions