CAD model selection
HPC - BLH60-1
Company
HPC
Description
BLH60 / BLHB60 / BLHO60 / BLHI60 - Right angled gearbox - Torque up to 70Nm
Bill of material
HPC - BLH60-1
REF
Part number
BLH60-1
RAP
Ratios
1:1
E
Input
Plein
Creux
S
Output
Plein
VME
Max. input speed
3000 t/min
VMS
Max. output speed
3000
t/min
M
Reflected inertia at input
1.99x10-4
kg.m²
REND
Efficiency at 1000 RPM
88% 1000t/min
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions