CAD model selection
HPC - BLHT20-1
Company
HPC
Description
BLHT20 - Right angled gearbox, double output shafts - Torque up to 1.77Nm
Bill of material
HPC - BLHT20-1
REF
Part number
BLHT20-1
RAP
Ratios
1:1
VME
Max. input speed
4000 t/min
VMS
Max. output speed
4000
t/min
M
Reflected inertia at input
4.34x10-7
kg.m²
REND
Efficiency at 1000 RPM
88% 1000t/min
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions