CAD model selection
HPC - EHD08-15
Company
HPC
Description
EHD08 - Internal epicyclic servo reducer- Torque up to 50Nm
Bill of material
HPC - EHD08-15
REF
Part number
EHD08-15
RAP
Ratios
15:1
VME
Max. input speed
4000 t/min
VMS
Max. output speed
266.66
t/min
REND
Efficiency at 1000 RPM
86%
SENS
Ouput/intput direction of rotation
Same
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions