CAD model selection
HPC - RFK38B-20-80B14/SS
Company
HPC
Description
RFK38B - Stainless steel hypoid gearbox - Torque up to 200Nm - Simplified view
Bill of material
HPC - RFK38B-20-80B14/SS
REF
Part number
RFK38B-20-80B14/SS
RN
Nominal reduction report
20
RR
Real reduction report
20,25
mm
D
ØD
19
mm
K
6
mm
H
21.8
mm
P
ØP
120
mm
M
ØM
100
mm
N
ØN
80
mm
E
132.5
mm
T
ØT
7
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions