CAD model selection
HPC - RFK58B-60-80B14/SS
Company
HPC
Description
RFK58B - Stainless steel hypoid gearbox - Torque up to 500Nm - Simplified view
Bill of material
HPC - RFK58B-60-80B14/SS
REF
Part number
RFK58B-60-80B14/SS
RN
Nominal reduction report
60
RR
Real reduction report
59,04
mm
D
ØD
19
mm
K
6
mm
H
21.8
mm
P
ØP
120
mm
M
ØM
100
mm
N
ØN
80
mm
E
182.0
mm
T
ØT
6.5
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions