CAD model selection
HPC - FF50-4
Company
HPC
Description
FF50 - Offset spur gear reducer - Torque up to 425Nm
Bill of material
HPC - FF50-4
REF
Part number
FF50-4
RAP
Ratios
4:1
VME
Max. input speed
1500 t/min
VMS
Max. output speed
395.00
t/min
REND
Efficiency at 1000 RPM
93% 1000t/min
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions