CAD model selection
HPC - CHM75-25
Company
HPC
Description
CHM75 - Worm and wheel gearbox- With flange - Torque up to 298 Nm
Bill of material
HPC - CHM75-25
REF
Not defined
CHM75-25
RAPR
Reduction ratio
25:1
BR
Input flange
80B14
D
ØD
19
mm
C
ØC
80
mm
P
ØP
100
mm
E
ØE
120
mm
IRR
Self locking output
No
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions