CAD model selection
HPC - P70-X
Company
HPC
Description
P-X / P-DX - Output shaft - For P-type and PF-type gearboxes
Bill of material
HPC - P70-X
REF
Part number
P70-X
REDUC
For gearboxes
P70-PF70
D
25
mm
OL
O/L
135.8
mm
M
60
mm
P
62.6
mm
X
4.50
mm
L
70
mm
K
K8 x 40
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions