CAD model selection
HPC - PP35-100
Company
HPC
Description
PP35 - Worm and wheel gearbox - Torque up to 4.10Nm
Bill of material
HPC - PP35-100
REF
Part number
PP35-100
RAP
Ratios
100:1
VME
Max. input speed
3000 t/min
VMS
Max. output speed
30.0
t/min
REND
Efficiency at 1000 RPM
52%
1000t/min
IRR
Self locking output
No
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions