CAD model selection
HPC - P15-10
Company
HPC
Description
P15 - Worm and wheel gearbox - Torque up to 3.75Nm
Bill of material
HPC - P15-10
REF
Reference
P15-10
RAP
Ratio
10:1
REND
Efficiency at 1000
84%
t/min
M
Reflected Inertia at Input
1.68x10-7
kg.m2
SENS
Self locking output
NO
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions