CAD model selection
HPC - P55-120
Company
HPC
Description
P55 - Worm and wheel gearbox - Torque up to 57Nm
Bill of material
HPC - P55-120
REF
Part number
P55-120
RAP
Ratios
120:1
AH
Helix angle
2°09'
NBR
N° threads
1
VME
Max. input speed
3000 t/min
VMS
Max. output speed
25
t/min
REND
Efficiency at 1000
47%
t/min
M
Reflected inertia at input
7.04x10-6
kg.m²
IRR
Self locking output
Yes
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions