CAD model selection
HPC - RFV50-30-71B14/SS
Company
HPC
Description
RFV50 - Stainless steel worm and wheel gearbox - torque up to 80 Nm
Bill of material
HPC - RFV50-30-71B14/SS
REF
Part number
RFV50-30-71B14/SS
RDR
Reduction ratio
30.0
IRV
Self locking output
Yes
D
ØD
14
mm
P
ØP
105
mm
M
ØM
85
mm
N
ØN
70
mm
INFO
Informations
INFO
Preview - Generation

Embedded user actions