CAD model selection
HPC - CHM50-BR
Company
HPC
Description
CHM-BR - Torque arm - For CHM and CHMR gearboxes
Bill of material
HPC - CHM50-BR
REF
Part number
CHM50-BR
L
100
mm
R
18
mm
F
38.5
mm
H
14
mm
E
ØE
10
mm
A
50
mm
B
168
mm
C
ØC
85
mm
D
ØD
9
mm
P
ØP
70
mm
MAS
Weight
0.27
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions