CAD model selection
HPC - BUH77-12-250
Company
HPC
Description
BUH77 - Motorgearbox 12V and 24V - Torque 0,1Nm to 0,2Nm
Bill of material
HPC - BUH77-12-250
REF
Part number
BUH77-12-250
TENSION
Voltage
12V
V
R
Ratio
250
N
N° of stages
3
D
ØD
2.5
mm
L1
88.5
mm
V
Unloaded speed
18
tr/mn
VC
Loaded speed
14
tr/mn
C
Nominal torque
2.00
Nm
CN
Nominal current
0.55
A
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions